Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 32.2 Configurator
Bill of material
0322 30 045 080 0 0 000258
TYP
TYPE
0322
HA
Height outside
53 mm
HI
Height inside
32 mm
BA
Width outside
71 mm
BI
Width inside
mm
AKL
Chain length
R
Radius
mm
M
Material
T
Grid
64.5 mm
FPM
Fixed point at center of travel distance
E
mm
VL
Type of installation
mm
A
Version
L
Travel distance L
mm
Enter value for L
Travel distance L
mm
cm
inch
ft
LG
Travel distance Lg gliding
KLGW
Required chain length
mm
KAG
Number of chain links
KL
Chain length without chain bracket
258.0 mm
KAGL
Number of chain links
4
FA
Fixed point connection
ZGLF
Strain relief fixed point
MA
Moving end bracket
mm
ZGLM
Strain relief moving end
GL
Gliding shoes
BGL
Bracket bar
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models