Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 420 Configurator
Bill of material
420 420 050 75 0 2 000268
IDNR
Ident number
TYP
420
BI
Inside width
mm
AKL
Chain length
R
Radius
mm
M
Material
T
67 mm
FPM
E
mm
VL
Travel distance length
mm
A
Version
L
Travel distance L gliding
mm
Enter value for L
Travel distance L gliding
mm
cm
inch
ft
LG
KLGW
Required chain length
mm
KAG
Number of chain links
mm
KL
Chain length without chain bracket
268 mm
KAGL
Number of chain links
4 mm
FA
Fixed point connection
ZGLF
Strain relief fixed point
MA
Moving end bracket
ZGLM
Strain relief moving end
GL
Gliding shoes
DS
Damping shoe
POS
Feed
mm
Enter value for POS
Feed
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir