Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PCV-B - Indexing Plunger Holding Type
Bill of material
PCV-8-B
CN
Catalog Number
B
Diameter B -0.04 ~ -0.02
mm
S
Height s
8 mm
M
Thread
M16x1.5
D
Diameter D
32 mm
D1
Diameter D1
16 mm
L
Length L
60 mm
L1
Length L1
35 mm
L2
Length L2
mm
SW
Width across flats
mm
LOAD
Load min./max.
7/16.5 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models