Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LECFS-C - Plastic Clamp Lever with Push Button - Miniature Type
Bill of material
LECFS-4-SG-CSG
CN
Catalog Number
M
Thread
LF
Length Of Thread
mm
R
Length
30 mm
H
Height H
29 mm
H1
Height H'
32.5 mm
H2
Height h
24 mm
S
Height s
4.2 mm
D
Diameter D
13 mm
D1
Diameter d
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models