Catalog navigation
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LECM-W - Plastic Clamp Lever with Spring Washer - Miniature Type
Bill of material
LECM-5-12-W-BK
CN
Catalog Number
M
Thread
LM
Length Of Thread
mm
R
Length
30 mm
H
Height H
29 mm
H1
Height H1
32.5 mm
H2
Height h
24.5 mm
S
Height s
4.2 mm
D
Diameter D
13 mm
D1
Diameter d
10 mm
DS
Diameter Ds
mm
TS
Length ts
mm
DW
Diameter Dw
mm
TW
Length tw
mm
S1
Height s1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models