Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UCA - Cover Cap
Bill of material
UCA-28-BK
CN
Catalog number
D
Diameter D
27.7 mm
L
Dimension L
10.6 mm
DS
Diameter d
25.3 mm
E
Dimension e
3.2 mm
MASS
Mass
3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models