Catalog navigation
Selección de modelo CAD
Productos disponibles: 7
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UFAFS - Stainless Steel Cabinet Tubular Pull
Bill of material
UFAFS-30-400
CN
Catalog No.
A
Dimension A
30 mm
L1
Dimension L1
mm
D
Dimension D
38 mm
B
Dimension B
57 mm
H
DImension H
78 mm
SH
Dimension h
45 mm
L
Dimension L
mm
L2
Dimension L2
mm
M
Thread
M10
LF
Dimension Lf
17 mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD