Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UPIF-MS - Plastic Pull with Switching Function
Bill of material
UPIF-MS-BK
CN
Catalog Number
A
Width A
28 mm
L1
Length L1
160 mm
L
Length L
188 mm
M
Thread
M6
LF
Length Of Thread Lf
15 mm
H
Height H
60 mm
H1
Height h
25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models