Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
URPH-CR - Retractable Pull
Bill of material
URPH-100-CR
CN
Catalog No.
L1
Dimension L1
mm
A
Dimension A
10 mm
D
Dimension D
27 mm
W
Dimension W
55 mm
T
Dimension T
15.5 mm
W2
Dimension W2
34 mm
H
Dimension H
44.5 mm
L
Dimension L
mm
LC
Dimension LC
6.1 mm
LR
Dimension LR
8.1 mm
R
Dimension R
6.3 mm
SW
Dimension SW
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models