Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
TKSP
Bill of material
TKSP-60
CN
Catalog Number
TKSP-60
SD
Stage Dimension
60
BT
Bearing Type
Fitting fit slide
R
Rotation: Coarse (deg.)
360
RF
Rotation: Fine (deg.)
+-5
MASS
Mass
600 g
C
Concentricity
0.02
W
Webble
0.02
P
Parallelism
0.05
RR
Readable Resolution
1
PR
Positioning Resolution
1'
ML
Max. Load
68.6 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models