Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FSLF - Screw - on level for mounting with screw
Bill of material
FSLF-57-G-50-3-BK
CN
Catalog Number
L
Dimension L
57 mm
WINDOW
Window Number
A
Dimension A
12 mm
D
Diameter d
4.5
H
Dimension H
13 mm
T
Dimension t
1 mm
L1
Dimension L1
37 mm
P
Dimension P
45 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models