Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
SPN Type - Plug
Bill of material
S33PN STEEL
CNSORDERNO
Order number
S33PN STEEL
ASSYNO
Assy No.
CA84593
S
Application
5 mm ID
MT
Material
STEEL
M
Mass
57 g
L
(54.5) mm
C
25.5 mm
H1
H1 (WAF)
Hex.17
H2
H2 (WAF)
Hex.19
B
ΦB
4.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models