您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21240-1000200
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Linear glide guides
Powered by
CAD模型選擇
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/lineargleitfuehrungen/21240.prj},{NB=21240-1000200},{GR=10},{A=60},{A1=187},{A2=155},{B=40},{B1=73},{C=29},{C1=26.0},{D=10},{H=24},{H1=9.0},{H2=3.5},{H3=6},{L=200},{COY=4.80},{CO=4.80},{COZ=4.80},{MOX=96},{MOY=410},{MOZ=410},{GEW=0.4040},{EAN=4059495278353},{NDM=6.0},{XA=6.5},{XB=11.0},{XC=4.300},{XD=5.000},{XE=9.500},{XF=11.000},{XG=5.500},{XH=6.500},{XI=15.000},{XJ=10.000},{XK=9.500},{TYP=2.000},{BEST=21240-1000200},{D1=M 6},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{FILTER=NORELEM},{EOL=31.12.2099}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
norelem
Description
21240 - Carriages DryLin® W
Bill of material
21240-1000200
BEST
Order No.
21240-1000200
21240-1000200
GR
size
10
10
A
distance
60
60
mm
A1
distance
187
187
mm
A2
distance
155
155
mm
B
distance
40
40
mm
B1
total width
73
73
mm
C
Length
29
29
mm
C1
Length
26.0
26.0
mm
D
distance
10
10
D1
thread
M 6
M 6
H
height
24
24
mm
H1
distance
9.0
9.0
mm
H2
height
3.5
3.5
mm
H3
height
6
6
mm
L
total length
200
200
mm
COY
4.80
4.80
kN
CO
(-Y)
4.80
4.80
kN
COZ
4.80
4.80
kN
MOX
96
96
Nm
MOY
410
410
Nm
MOZ
410
410
Nm
GEW
Approx. weight
0.4040
0.4040
kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. norelem
4059495278353
4059495278353
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求