Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
norelem
Description
24105 - Miniature ball screw linear actuators ground, with screw-in cylinder nut
Bill of material
24105-1220250
LX
Length
mm
Enter value for LX
Length
mm
cm
inch
ft
MATERIAL
Material
D
thread
STEIGUNG
Pitch
HUB
Stroke
mm
D1
diameter
mm
D2
diameter
mm
D4
diameter
mm
D5
thread
mm
D6
diameter
mm
D7
diameter
mm
D8
diameter
mm
D9
diameter
mm
L
Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L6
Length
mm
L7
Length
mm
L8
Length
mm
L9
Length
mm
L10
Length
mm
L11
Length
mm
L12
Length
mm
SW
width across flats
mm
ADTU
Number of bearing rotation paths
1 x 3
STW
Pitch angle
KUGEL
ball diameter
mm
TRAGD
basic dynamic load rating
N
TRAGS
basic static load rating
N
DREHZAHL
revolution per minute max.
U/min.
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
EAN
EAN-Nr. norelem
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models