Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
NSK Rolling Bearing
Description
RA35AN K1
Bill of material
RA350137ANN1KHH1AL+(8.5)
MN
Model No.
RA35AN
MAT
Material
Special High carbon steel
NOS
Number of Bearings
L0
Length of the rail
mm
输入参数值: L0
Length of the rail
mm
cm
inch
ft
G
G dimension
8.5 mm
POS1
Position of the bearing
mm
输入参数值: POS1
Position of the bearing
mm
cm
inch
ft
POS2
Position of the bearing
mm
INFO
If you want other specification
Go to NSK Design Tool site
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型