Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NSK
Description
MBSA
Bill of material
MBS0601050W01N14
PN
Part No.
MBS0601050W01N14
BSD
Ball Screw Diameter
mm
BSL
Ball Screw Lead
mm
SLT
Lt Screw Shaft Length
mm
STROKE
Stroke Nominal
30 mm
STROKEL
Stroke Limit
35 mm
M
Stepper Motor Frame Size
EN
Encoder
MAXS
Max Speed
1800 rpm
DRAGT
Dynamic Friction Torque
1.3 N-cm or less N-cm
TIR
Total Indicated Runout
0.020
ACC
Accuracy Class
C3 accuracy
LUB
Lubrication
PS2
ANG
Motor Step Angle
1.8 degree
MRT
Motor Rated Current
1.5 amp
MHT
Motor Holding Torque
0.23 Nm TYP
SPEC1
Motor Specification
https://www.nskautomation.com/mbsa
SPEC2
Encoder Data Specifications
https://www.cuidevices.com/product/motion/rotary-encoders/incremental/modular/amt10-series
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models