Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
OILES CORPORATION
Description
BTU Type
Bill of material
BTU25-50
ORDERNO
Order number
S
Stroke
POS
Slider position
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    OILES CORPORATION
    BHS Type
    OILES CORPORATION
    Guide unit - BBT
    OILES CORPORATION
    BA Type - BTCA
    KSS.,Co.Ltd.
    Shaft dia 4 mm - Standard stocks
    KSS.,Co.Ltd.
    DDVZ42 - Direct Drive type - DD series
    KSS.,Co.Ltd.
    Shaft dia 8 mm - Standard stocks
    KSS.,Co.Ltd.
    Shaft dia 4 mm (Motor size is 20 mm)
    OILES CORPORATION
    2 Bolt Flange Units - UOFL/DUOFL
    KSS.,Co.Ltd.
    TMB0504 - Shaft dia 5mm, Lead 4mm
    OILES CORPORATION
    Pillow Block Units - UOP/DUOP
Previews
3D
Dimension
2D
Download CAD models