Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
OKURA YUSOKI CO., LTD.
Description
FBG-90W
Bill of material
FBG-20-D-R-100-N02-R-09-X
MODEL
Model type
FBG
NBW
Nominal belt width
BW
Actual belt width
197 mm
FW
Frame width
280 mm
DU
Drive unit
D : Bottom type
MDD
Mounting direction of drive unit
ML
Machine length
cm
Enter value for ML
Machine length
mm
cm
inch
ft
MT
Motor type
SP
Speed type
MDC
Mounting direction of controller
MO
Motor output
09 : 90W
IPS
Input power source
NOTE
Note 1
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models