Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Parker
Description
BFW EO - Gear pump flange 90° elbow
Bill of material
EO Gear pump flange 90° elbow BFW22L/LK40CFX
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel, zinc plated, chrom6-free
LK
Socket screw bolt circle
mm
D1
Tube O.D.
mm
BAUREIHE
Series
D3
Bore
mm
L1
Overall length w/o nut
mm
L2
Distance tube seat/center
mm
L3
Distance
mm
L4
Depth
mm
L5
Overall length with nuts
mm
LA
Length
mm
S1
HEX Nut
mm
DB
Bore
mm
SCHRAUBEN1
Screws 2 pieces (metr.)
mm
SCHRAUBEN2
Screws 2 pieces (metr.)
mm
ORING
O-Ring
FT
Flange depth
8.000 mm
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Parker
    BFW-G EO - Gear pump flange 90° elbow
    Parker
    BFW-S EO - Gear pump flange 90° elbow
    Parker
    BFW-GI EO - Gear pump flange 90° elbow
    Parker
    BFW3 EO - Gear pump flange 90° elbow 3 holes
    Parker
    BFG EO - Gear pump flange straight
    Parker
    BFW3-G EO - Gear pump flange 90° elbow 3 holes
    Parker
    BL O-Lok - Tube nut
    Parker
    WFS EO - SAE 90° elbow flange adapter
    VOSS
    Elbow flange coupling - With cutting ring flange connection and square flange connection
    Parker
    PWDS-G EO - Gear pump flange 90° elbow 4 holes – aluminium
    Parker
    PPCF EO - Cetop square flange plug
    ABB Installation Products
    G-1038-E
    Parker
    PAFS-90B EO - SAE 90° 4 bolt flange (butt weld)
    Parker
    M EO - Nut EO 24° Cone end
Previews
3D
Dimension
2D
Download CAD models