Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAZ-2T8-G11-F - Sensor-Actuator Boxes
Bill of material
VAZ-2T8-G11-F
PRODUCT_PICTURE
Product Picture
MANUID
VAZ-2T8-G11-F
DESCSHORT
Short Description
AS-Interface splitter box VAZ-2T8-G11-F
EAN
4050143031726
MANUTYPEDESC
Manufacturer Type Description
VAZ-2T8-G11-F
AAC208006
Material of the contact basic body
BAC461010
Housing material
Polyester
BAA020007
Height
35 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.210
LENGTH
0.088
WIDTH
0.088
DEPTH
0.059
CTC
Customs tariff number
8536 6990 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model