Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Pfannenberg
Description
BR50-CL - Signal Tower
Bill of material
28250040040
PREVIEW
Preview
MANUID
Product number of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUNAME
Manufacturer Name
Pfannenberg GmbH
CTN
Customs tariff number
85318070
NETWEIGHT
Weight
0.0800 kg
COO
Country of origin
CN
EF000007
Colour
EF000015
Outer diameter
54 mm
EF000030
Function
Continuous light
EF000136
Colour housing
Black
EF000187
Voltage type
AC/DC
EF005474
Degree of protection (IP)
IP54
EF007662
Type of lamp
Incandescent lamp/LED
EF008206
Operating voltage at AC 50 Hz
230 V
EF008207
Operating voltage at AC 60 Hz
230 V
EF008208
Operating voltage at DC
12 - 230 V
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
ARTNR
Article number
INFOPDF
Info PDF
Data sheet
INFOLINK
Website
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models