Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Pflitsch
Description
UFE standard - Slit sealing inserts
Bill of material
PFLITSCH UFE 54p16(15)
A
Connecting thread
ARTNR
Item number
DB
Sealing range max./min. ø
mm
Enter value for DB
Sealing range max./min. ø
mm
cm
inch
ft
WERKSTOFF
Material
TPE-V
FARBE
Colour
natural
TEMP
Temperature range min./max.
-40 °C / +135 °C
VE
Package unit
25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models