Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
GRR - Series GRR Grippers
Bill of material
GRR02-2-63x150
IDNR
Ident number
GRR
SYNCH3
Synch
JAW
Jaw
2
DN
Design No.
2
SIZE
Size
63
STROKE
Stroke
Inch
RODLOK
RodLok
SEAL
Seal
ZOPT
SENSOR
Sensor
AN
AN - Jaw Travel Limitation on open (both jaws)
AT
AT - Jaw Travel Limitation on closed (both jaws)
AP
AP - Jaw Travel Limitation on open (location 26)
AR
AR - Jaw Travel Limitation on closed (location 26)
AU
AU - Jaw Travel Limitation on closed (location 48)
AQ
AQ - Jaw Travel Limitation on open (location 48)
POSITION
Position
SWITCH
Switch
SWBRKT
Switch Bracket
SWTARGET
Switch Target
COLLAR
Collar
AC
A Closed
4.724 Inch
AO
A Open
10.630 Inch
A
10.630 Inch
B1
17.314 Inch
B2
3.500 Inch
B3
3.543 Inch
B4
1.000 Inch
B5
0.990 Inch
B6
1.000 Inch
B7
0.750 Inch
B8
6.250 Inch
J1
4.136 Inch
J2
3.500 Inch
J3
2.363 Inch
J4
2.598 Inch
J5
1.299 Inch
J6
1/2-13 x 1.00 DP
J7
.47275 x .625 DP
J8
6.375 Inch
J9
1.850 Inch
K1
1.773 Inch
K2
12.598 Inch
K3
8.260 Inch
K4
6.260 Inch
K5
4.260 Inch
K6
2.362 Inch
K7
3/8-16 x .750 DP
K8
.31525 x .750 DP
P1
1/4 NPT
P2
1/8 NPT
P3
0.375 Inch
P4
4.500 Inch
P5
3.250 Inch
P6
0.344 Inch
P7
0.413 Inch
P8
0.591 Inch
A1
0.165 Inch
L1
4.260 Inch
L2
6.260 Inch
L3
8.260 Inch
L4
10.000 Inch
L5
2.362 Inch
L6
11.000 Inch
L7
1.217 Inch
L8
5.254 Inch
L9
2.209 Inch
L10
1.150 Inch
L11
3.618 Inch
L12
4.550 Inch
L13
6.234 Inch
L14
L14 Weight Adder for GRR12
3.95 lb
L15
L15 Weight Adder for GRR02 & GRR22
7.90 lb
L16
3.960 Inch
L17
1.06 Inch
GW
Gripper Weight
28.0 lb
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models