Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2320034 - QUINT-PS/24DC/24DC/ 5
Bill of material
PHOENIX CONTACT 2320034
MANUID
Product number of the Manufacturer
2320034
DESCSHORT
Short Description
DC/DC converters
DESCLONG
Long Description
Primary-switched QUINT DC/DC converter for DIN rail mounting with SFB (Selective Fuse Breaking) Technology, input: 24 V DC, output: 24 V DC/5 A
MANUTYPEDESC
Manufacturer Type Description
QUINT-PS/24DC/24DC/ 5
PREVIEW
Preview
INTNO
International product number
4046356482035
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAA303
Power loss, static, current-independent [Pls]
2.400 W
AAP798
Application standards
EN 60950-1/VDE 0805 (SELV), EN 50178/VDE 0160 (PELV), EN 60950-1 (SELV), EN 60204-1 (PELV), DIN VDE 0100-410
BAB392
certificate/approval
EN 50121-4, UL/C-UL listed UL 508, UL/C-UL Recognized UL 60950-1, UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location), DNV GL (EMC B)
BAF016
width
32 mm
BAA020
height
130.1 mm
AAF040
net weight
0.700 kg
BAB577
depth
125.0 mm
BAC078
Supply voltage type
DC
BAD831
Design of electrical connection
Screw connection
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD291
Direct assembly/mounting possible
No
AAS340
nominal value 1. output voltage
24 V
AAB834
max. rated supply voltage with DC
32 V
BAC180
Installation height
130 mm
BAC178
Installation width
32 mm
AAB773
max. 1. output voltage
29.500 V
AAB968
min. rated supply voltage with DC
18 V
AAI720
max. output current 1
6.250 A
AAB925
min. 1. output voltage
24 V
AAS343
nominal value output current 1
5 A
BAD715
suitable for series installation
No
AAB429
Output voltage adjustable
Yes
BAC545
Power output
120 W
AAO663
GTIN
4046356482035
AAW338
Manufacturer product designation
DC/DC converters
AAU734
Manufacturer product description
Primary-switched QUINT DC/DC converter for DIN rail mounting with SFB (Selective Fuse Breaking) Technology, input: 24 V DC, output: 24 V DC/5 A
AAO057
Product type
QUINT-PS/24DC/24DC/ 5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85044095
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models