Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2866284 - MINI-PS- 12- 24DC/24DC/1
Bill of material
PHOENIX CONTACT 2866284
MANUID
Product number of the Manufacturer
2866284
DESCSHORT
Short Description
DC/DC converters
DESCLONG
Long Description
Please use the following items in new systems: 1066703, 1066716, 1066718, 1066714. Primary-switched MINI DC/DC converter for DIN rail mounting, input: 12 - 24 V DC, output: 24 V DC/1 A
MANUTYPEDESC
Manufacturer Type Description
MINI-PS- 12- 24DC/24DC/1
PREVIEW
Preview
BAG975
degree of protection
IP20
BAA303
Power loss, static, current-independent [Pls]
1 W
AAP798
Application standards
EN 60950-1/VDE 0805 (SELV), EN 50178/VDE 0160 (PELV), DIN VDE 0100-410, DIN VDE 0106-101
BAB392
certificate/approval
EN 50121-4, UL/C-UL listed UL 508, UL/C-UL Recognized UL 60950-1, UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location), DNV GL (EMC A)
BAF016
width
22.6 mm
BAA020
height
99 mm
AAF040
net weight
0.235 kg
BAB577
depth
107 mm
BAC078
Supply voltage type
DC
BAD831
Design of electrical connection
Screw connection
BAD304
Bearing track assembly possible
Yes
BAD291
Direct assembly/mounting possible
No
AAS340
nominal value 1. output voltage
24 V
AAB834
max. rated supply voltage with DC
32 V
BAC180
Installation height
99 mm
BAC178
Installation width
22.500 mm
AAB773
max. 1. output voltage
28.500 V
AAB968
min. rated supply voltage with DC
10 V
AAI720
max. output current 1
1 A
AAB925
min. 1. output voltage
24 V
AAS343
nominal value output current 1
1 A
BAD715
suitable for series installation
No
BAC545
Power output
24 W
AAO663
GTIN
4017918960902
AAW338
Manufacturer product designation
DC/DC converters
AAU734
Manufacturer product description
Please use the following items in new systems: 1066703, 1066716, 1066718, 1066714. Primary-switched MINI DC/DC converter for DIN rail mounting, input: 12 - 24 V DC, output: 24 V DC/1 A
AAO057
Product type
MINI-PS- 12- 24DC/24DC/1
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918960902
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85044095
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models