Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2320283 - QUINT4-UPS/1AC/1AC/1KVA
Bill of material
PHOENIX CONTACT 2320283
MANUID
Product number of the Manufacturer
2320283
DESCSHORT
Short Description
Uninterruptible power supply
DESCLONG
Long Description
Uninterruptible power supply with IQ technology for DIN rail mounting. Input: 120/230 V AC, output: 120/230 V AC/1 kVA. Provides information regarding the state of charge, remaining runtime, and service life of the rechargeable battery module at any time, thereby increasing system availability.
MANUTYPEDESC
Manufacturer Type Description
QUINT4-UPS/1AC/1AC/1KVA
PREVIEW
Preview
INTNO
International product number
4055626244563
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAP798
Application standards
EN 62040-1
BAB392
certificate/approval
UL: UL/C-UL Recognized UL 1778
BAF016
width
290 mm
BAA020
height
130.19 mm
AAF040
net weight
5.151 kg
BAB577
depth
125.0 mm
BAC078
Supply voltage type
AC
BAD831
Design of electrical connection
Screw connection
BAB431
mounting type
Rail/direct mounted
AAF691
max. output voltage
100 V
AAF692
min. output voltage
100 V
AAF704
min. primary voltage range
90 V
AAF703
max. input voltage
264 V
AAB713
Weight
5 kg
AAB832
max. rated supply voltage with AC 50 Hz
264 V
AAB833
max. rated supply voltage with AC 60 Hz
144 V
BAC178
Installation width
290 mm
AAB967
min. rated supply voltage with AC 60 Hz
96 V
AAB966
min. rated supply voltage with AC 50 Hz
90 V
BAD485
Output voltage for SPC is regulated
No
AAB429
Output voltage adjustable
No
AAL377
built-in battery
No
BAA564
Battery capacity
190 0173-1#05-AAA300#003
BAB975
Output current
7.800 A
AAF680
over voltage protection present
No
BAD915
Voltage type
AC
AAO663
GTIN
4055626244563
AAW338
Manufacturer product designation
Uninterruptible power supply
AAU734
Manufacturer product description
Uninterruptible power supply with IQ technology for DIN rail mounting. Input: 120/230 V AC, output: 120/230 V AC/1 kVA. Provides information regarding the state of charge, remaining runtime, and service life of the rechargeable battery module at any time, thereby increasing system availability.
AAU731
Manufacturer product family
QUINT AC-USV
AAO057
Product type
QUINT4-UPS/1AC/1AC/1KVA
AAY811
URI of the product
http://www.phoenixcontact.com/product/2320283
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371091
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models