Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1407511 - NBC-MSD/10,0-93B/R4ACR SCO
Bill of material
PHOENIX CONTACT 1407511
MANUID
Product number of the Manufacturer
1407511
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Plug straight M12 / IP67, coding: D, on Plug angled RJ45 / IP20, cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
NBC-MSD/10,0-93B/R4ACR SCO
PREVIEW
Preview
INTNO
International product number
4046356778169
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAC895
diameter
6.500 mm
AAP798
Application standards
IEC 61076-2-101
BAB392
certificate/approval
cULus Listed, EAC-RoHS
AAT080
Pole number
4
AAC108
Degree of protection (IP), mounted
IP65
BAD656
Without halogens
No
BAD993
screened
Yes
AAW069
Areas of application for signal and data transmission
Standard
AAD251
Material of the cable mantle
PVC
AAB734
Cable length can be configured
No
AAB418
Design of the electrical connection (head 1)
M12
AAF583
nominal voltage
48 V
AAC823
Rated value of current
1 A
BAB378
Color of coat
green RAL 6018
AAC029
min. permissible cable outside temperature, when moving
-40 °C
AAP775
Number of wires
4
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
angled
AAB419
Design of the electrical connection (head 2)
RJ45
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAS488
Type of plug-in contact (head 2)
Male (plug)
AAW074
Conductor cross-section, max.
0.340 mm^2
AAW073
Conductor cross section (AWG), max.
22
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
10 m
AAW070
Category (capacity)
PROFINET
BAB262
Thickness of insulation
0.900 mm
AAO663
GTIN
4046356778169
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Plug straight M12 / IP67, coding: D, on Plug angled RJ45 / IP20, cable length: 10 m
AAO057
Product type
NBC-MSD/10,0-93B/R4ACR SCO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models