Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238819 - SACC-DSI-M12MS-5CON-PG9-L180X
Bill of material
PHOENIX CONTACT 1238819
MANUID
Product number of the Manufacturer
1238819
DESCSHORT
Short Description
Device connector, rear mounting
DESCLONG
Long Description
Device connector, rear mounting, 5-position, Pin, M12, coding: A, Rear mounting, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
SACC-DSI-M12MS-5CON-PG9-L180X
PREVIEW
Preview
INTNO
International product number
4063151432300
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
103
BAG975
degree of protection
IP65/IP67
AAP798
Application standards
IEC 61076-2-101
BAB392
certificate/approval
cULus Recognized
AAD244
Category
not relevant
BAD993
screened
No
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
M12
BAB378
Color of coat
variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK420
case connector connection 1
IEC 61076-2-101-A1 M12-D
AAK421
case connector connection 2
IEC 61076-2-101-A1 M12-D
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAO663
GTIN
4063151432300
AAW338
Manufacturer product designation
Device connector, rear mounting
AAO057
Product type
SACC-DSI-M12MS-5CON-PG9-L180X
AAY811
URI of the product
http://www.phoenixcontact.com/product/1238819
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models