Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3042189 - SC 2,5/ 1-L BK
Bill of material
PHOENIX CONTACT 3042189
MANUID
Product number of the Manufacturer
3042189
DESCSHORT
Short Description
COMBI receptacle
DESCLONG
Long Description
COMBI receptacle, nom. voltage: 500 V, nominal current: 24 A, connection method: Spring-cage connection, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 4 mm², color: black
MANUTYPEDESC
Manufacturer Type Description
SC 2,5/ 1-L BK
PREVIEW
Preview
INTNO
International product number
4046356637039
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
500 V
BAC740
Min. line cross section, rigid
0.080 mm^2
BAC140
Combustibility class
V0
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
spring-cage connection
BAC375
Connection type 2
spring-cage connection
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
5.200 mm
BAC476
height at lowest possible mounting
21.800 mm
BAA351
color
Black
BAA018
length
37.200 mm
AAF040
net weight
0.003 kg
BAC676
Max. line cross section, flexible
2.500 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
BAC739
Min. line cross section, flexible
0.080 mm^2
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm^2
AAT080
Pole number
1
BAG626
Transparent
No
AAO663
GTIN
4046356637039
AAW338
Manufacturer product designation
COMBI receptacle
AAU734
Manufacturer product description
COMBI receptacle, nom. voltage: 500 V, nominal current: 24 A, connection method: Spring-cage connection, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 4 mm², color: black
AAO057
Product type
SC 2,5/ 1-L BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models