Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0915797 - TMCP 1 M1 300 4,0A
Bill of material
PHOENIX CONTACT 0915797
MANUID
Product number of the Manufacturer
0915797
DESCSHORT
Short Description
Thermomagnetic device circuit breaker
DESCLONG
Long Description
Thermomagnetic circuit breaker, 1-pos., normal blow, 1 N/O contact and 1 N/C contact
MANUTYPEDESC
Manufacturer Type Description
TMCP 1 M1 300 4,0A
PREVIEW
Preview
INTNO
International product number
4017918600631
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
250 V
AAS574
Rated current [In] for the power loss specification
4 A
BAC140
Combustibility class
V-2
BAD774
Closing plate required
No
BAC487
material of insulation
PA66
BAC034
Connection type
Plug-in connection
AAS575
Power loss per pole, current-dependent [PlIp]
1.230 W
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
60 °C
BAA351
color
Black
BAA018
length
50 mm
BAG640
Assembly type
Plug insert
AAF040
net weight
0.046 kg
BAC922
Design
pluggable
AAO663
GTIN
4017918600631
AAW338
Manufacturer product designation
Thermomagnetic device circuit breaker
AAU734
Manufacturer product description
Thermomagnetic circuit breaker, 1-pos., normal blow, 1 N/O contact and 1 N/C contact
AAO057
Product type
TMCP 1 M1 300 4,0A
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part