Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0790433 - OTTA 6
Bill of material
PHOENIX CONTACT 0790433
MANUID
Product number of the Manufacturer
0790433
DESCSHORT
Short Description
Bolt connection terminal block
DESCLONG
Long Description
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 41 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 6 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
MANUTYPEDESC
Manufacturer Type Description
OTTA 6
PREVIEW
Preview
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAA018
length
43.500 mm
INTNO
International product number
4017918005542
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
800 V
AAS574
Rated current [In] for the power loss specification
41 A
AAF726
rated current
41 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAS575
Power loss per pole, current-dependent [PlIp]
1.310 W
BAC137
Width of spacing
11 mm
BAC476
height at lowest possible mounting
43.5 mm
BAA351
color
Grey
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.022329 kg
AAO663
GTIN
4017918005542
AAW338
Manufacturer product designation
Bolt connection terminal block
AAU734
Manufacturer product description
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 41 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 6 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
AAO057
Product type
OTTA 6
AAY811
URI of the product
http://www.phoenixcontact.com/product/0790433
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models