Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3010013 - UKH 95
Bill of material
PHOENIX CONTACT 3010013
MANUID
Product number of the Manufacturer
3010013
DESCSHORT
Short Description
High-current terminal block
DESCLONG
Long Description
High-current terminal block, nom. voltage: 1000 V, nominal current: 232 A, number of connections: 2, connection method: Screw connection, Rated cross section: 95 mm², cross section: 25 mm² - 95 mm², mounting type: NS 35/15, NS 32, color: gray
MANUTYPEDESC
Manufacturer Type Description
UKH 95
PREVIEW
Preview
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
232 A
BAC740
Min. line cross section, rigid
25 mm^2
AAF726
rated current
232 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
7.540 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
25 mm
BAC476
height at lowest possible mounting
90 mm
BAA351
color
Grey
BAA018
length
83 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.204 kg
BAC676
Max. line cross section, flexible
95 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm^2
AAB940
min. connectable conductor cross-section multiple wire
25 mm^2
BAC677
Max. line cross section, rigid
95 mm^2
BAC739
Min. line cross section, flexible
35 mm^2
AAB789
max. connectable conductor cross-section multiple wire
35 mm^2
AAO663
GTIN
4017918091835
AAW338
Manufacturer product designation
High-current terminal block
AAU734
Manufacturer product description
High-current terminal block, Screws with hexagonal socket, nom. voltage: 1000 V, nominal current: 232 A, connection method: Screw connection, Rated cross section: 95 mm², cross section: 25 mm² - 95 mm², mounting type: NS 35/15, NS 32, color: gray
AAO057
Product type
UKH 95
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918091835
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
3
QUANTITYINT
Quantity Scale
3
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models