Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201659 - E/AL-NS 32
Bill of material
PHOENIX CONTACT 1201659
MANUID
Product number of the Manufacturer
1201659
DESCSHORT
Short Description
End clamp
DESCLONG
Long Description
End clamp, material: Aluminum, color: silver
MANUTYPEDESC
Manufacturer Type Description
E/AL-NS 32
PREVIEW
Preview
INTNO
International product number
4017918017422
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
-
BAC137
Width of spacing
10 mm
BAC476
height at lowest possible mounting
0 mm
BAA351
color
Silver
BAA018
length
63.500 mm
BAG640
Assembly type
G track G32
AAF040
net weight
0.030 kg
BAB838
Type of locking
screwable
AAO663
GTIN
4017918017422
AAW338
Manufacturer product designation
End clamp
AAU734
Manufacturer product description
End clamp, for end support of UKH 50 - UKH 240, is pushed onto DIN rail NS 32 and fixed with 2 screws, width: 10 mm, color: Aluminum
AAO057
Product type
E/AL-NS 32
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
76169990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models