Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1329606 - XTV 10-TWIN-PE
Bill of material
PHOENIX CONTACT 1329606
MANUID
Product number of the Manufacturer
1329606
DESCSHORT
Short Description
Protective conductor terminal
DESCLONG
Long Description
Protective conductor terminal, number of connections: 3, number of positions: 1, connection method: Push-X-connection, Rated cross section: 10 mm², cross section: 1.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
XTV 10-TWIN-PE
PREVIEW
Preview
BAC740
Min. line cross section, rigid
1.500 mm^2
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
10.200 mm
BAC476
height at lowest possible mounting
68.500 mm
BAA351
color
green-yellow
BAA018
length
89.100 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.044 kg
BAC676
Max. line cross section, flexible
16 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
AAB940
min. connectable conductor cross-section multiple wire
2.500 mm^2
BAC677
Max. line cross section, rigid
16 mm^2
BAC739
Min. line cross section, flexible
2.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
16 mm^2
BAD570
PEN function possible
No
AAO663
GTIN
4063151624194
AAW338
Manufacturer product designation
Protective conductor terminal
AAU734
Manufacturer product description
Protective conductor terminal, number of connections: 3, number of positions: 1, connection method: Push-X-connection, Rated cross section: 10 mm², cross section: 1.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
AAO057
Product type
XTV 10-TWIN-PE
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4063151624194
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models