Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0401023 - EK 135
Bill of material
PHOENIX CONTACT 0401023
MANUID
Product number of the Manufacturer
0401023
DESCSHORT
Short Description
Power terminal block
DESCLONG
Long Description
Power terminal block, nominal current: 101 A, connection method: Screw connection, Rated cross section: 25 mm², cross section: 0.75 mm² - 35 mm², mounting: Neutral busbar, color: aluminum color
MANUTYPEDESC
Manufacturer Type Description
EK 135
PREVIEW
Preview
AAS574
Rated current [In] for the power loss specification
125 A
AAS575
Power loss per pole, current-dependent [PlIp]
2 W
AAF040
net weight
0.038 kg
AAB638
Suitable for
Flat rail
AAB883
max. busbar thickness
3 mm
AAC005
min. busbar width
10 mm
AAC006
min. busbar thickness
3 mm
AAB821
max. rated operating current Ie
125 A
AAB645
suitable for strip conductor connection
No
AAB688
suitable for round conductor connection
No
AAB691
suitable for sector conductor connection
No
AAB882
max. busbar width
10 mm
AAB507
Width of the terminal
12 mm
BAC673
Max. cross section of line
35 mm^2
AAO663
GTIN
4017918001773
AAW338
Manufacturer product designation
Power terminal block
AAU734
Manufacturer product description
Power terminal block, nominal current: 101 A, connection method: Screw connection, Rated cross section: 25 mm², cross section: 0.75 mm² - 35 mm², mounting: Neutral busbar, color: aluminum color
AAO057
Product type
EK 135
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918001773
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models