Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2715982 - IAK 16
Bill of material
PHOENIX CONTACT 2715982
MANUID
Product number of the Manufacturer
2715982
DESCSHORT
Short Description
Branch terminal
DESCLONG
Long Description
Branch terminal, nominal current: 57 A, connection method: Screw connection, cross section: 0.5 mm² - 16 mm², color: gray
MANUTYPEDESC
Manufacturer Type Description
IAK 16
PREVIEW
Preview
INTNO
International product number
4017918061739
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAS574
Rated current [In] for the power loss specification
57 A
AAS575
Power loss per pole, current-dependent [PlIp]
1.220 W
AAF040
net weight
0.013126 kg
AAB638
Suitable for
Flat rail
AAB883
max. busbar thickness
3 mm
AAC005
min. busbar width
10 mm
AAC006
min. busbar thickness
3 mm
AAB821
max. rated operating current Ie
76 A
AAB645
suitable for strip conductor connection
No
AAB688
suitable for round conductor connection
No
AAB691
suitable for sector conductor connection
No
AAB882
max. busbar width
10 mm
AAB507
Width of the terminal
7.700 mm
BAC673
Max. cross section of line
16 mm^2
AAO663
GTIN
4017918061739
AAW338
Manufacturer product designation
Branch terminal
AAU734
Manufacturer product description
Branch terminal, nominal current: 57 A, connection method: Screw connection, cross section: 0.5 mm² - 16 mm², color: gray
AAO057
Product type
IAK 16
AAY811
URI of the product
http://www.phoenixcontact.com/product/2715982
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models