Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3213247 - EMC SET SKH 134/134
Bill of material
PHOENIX CONTACT 3213247
MANUID
Product number of the Manufacturer
3213247
DESCSHORT
Short Description
Shield connection clamp
DESCLONG
Long Description
Shield connection clamp
MANUTYPEDESC
Manufacturer Type Description
EMC SET SKH 134/134
PREVIEW
Preview
INTNO
International product number
4046356555371
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
48
AAF040
net weight
0.102 kg
AAB645
suitable for strip conductor connection
No
AAB688
suitable for round conductor connection
No
AAB691
suitable for sector conductor connection
No
AAO663
GTIN
4046356555371
AAW338
Manufacturer product designation
Shield connection clamp
AAU734
Manufacturer product description
Shield terminal set consisting of: C-NBB busbar connector, NLS 3/10 AV 134/134 angled rail, and AB-SKH shield terminal bracket
AAO057
Product type
EMC SET SKH 134/134
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73089059
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part