Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3047439 - BES 6 SO
Bill of material
PHOENIX CONTACT 3047439
MANUID
Product number of the Manufacturer
3047439
DESCSHORT
Short Description
Component connector
DESCLONG
Long Description
Component connector, sleeve length: 16.5 mm, length: 8.7 mm, width: 12.2 mm, height: 58.9 mm
MANUTYPEDESC
Manufacturer Type Description
BES 6 SO
PREVIEW
Preview
INTNO
International product number
4046356153393
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAC137
Width of spacing
12.200 mm
BAG640
Assembly type
Plug-in mounting
AAF040
net weight
0.008 kg
AAO663
GTIN
4046356153393
AAW338
Manufacturer product designation
Component connector
AAU734
Manufacturer product description
Component connector, sleeve length: 16.5 mm, length: 8.7 mm, width: 12.2 mm, height: 58.9 mm
AAO057
Product type
BES 6 SO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part