Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3026463 - SK 35
Bill of material
PHOENIX CONTACT 3026463
MANUID
Product number of the Manufacturer
3026463
DESCSHORT
Short Description
Shield connection clamp
DESCLONG
Long Description
Shield connection clamp, connection method: Screw connection, mounting type: Neutral busbar, color: silver
MANUTYPEDESC
Manufacturer Type Description
SK 35
PREVIEW
Preview
INTNO
International product number
4017918167998
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD124
Explosion tested design (EEx e)
No
BAC137
Width of spacing
40 mm
BAG640
Assembly type
Bus bar fastening
BAA020
height
19.998085 mm
AAF040
net weight
0.0636 kg
BAD831
Design of electrical connection
Screw connection
AAB917
max. permissible cable diameter
35 mm
AAC033
min. permissible cable diameter
20 mm
AAO663
GTIN
4017918167998
AAW338
Manufacturer product designation
Shield connection clamp
AAU734
Manufacturer product description
Shield connection clamp, for shield on busbars, contact resistance < 1 mΩ
AAO057
Product type
SK 35
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD