Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3062906 - SKS 32-D
Bill of material
PHOENIX CONTACT 3062906
MANUID
Product number of the Manufacturer
3062906
DESCSHORT
Short Description
Shield connection clamp
DESCLONG
Long Description
Shield connection clamp, connection method: Spring-cage connection, cross section: 15 mm² - 32 mm², mounting type: NS 35/7,5, NS 35/15, color: silver
MANUTYPEDESC
Manufacturer Type Description
SKS 32-D
PREVIEW
Preview
INTNO
International product number
4046356562959
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD124
Explosion tested design (EEx e)
No
BAC137
Width of spacing
32 mm
BAG640
Assembly type
DIN track
BAA020
height
33.5 mm
AAF040
net weight
0.078 kg
BAD831
Design of electrical connection
Spring-cage connection
AAB917
max. permissible cable diameter
32 mm
AAO663
GTIN
4046356562959
AAW338
Manufacturer product designation
Shield connection clamp
AAU734
Manufacturer product description
Shield connection terminal block, for applying the shield directly to the conductive mounting plates
AAO057
Product type
SKS 32-D
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models