Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900174 - UM-2KS50/ 8DO/RS/MKDS
Bill of material
PHOENIX CONTACT 2900174
MANUID
Product number of the Manufacturer
2900174
DESCSHORT
Short Description
Output module
DESCLONG
Long Description
8-channel digital output module with screw connection and redundant voltage supply. Suitable for Yokogawa SDV 531 and SDV 531L cards.
MANUTYPEDESC
Manufacturer Type Description
UM-2KS50/ 8DO/RS/MKDS
PREVIEW
Preview
INTNO
International product number
4046356484046
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
24 V
AAF726
rated current
0.100 A
AAP798
Application standards
DIN EN 50178: 1998-04
BAB392
certificate/approval
EAC
BAF016
width
161.830242 mm
BAA020
height
111.8 mm
AAF040
net weight
0.612 kg
BAB577
depth
93 mm
AAT080
Pole number
50
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356484046
AAW338
Manufacturer product designation
Output module
AAU734
Manufacturer product description
8-channel digital output module with screw connection and redundant voltage supply. Suitable for Yokogawa SDV 531 and SDV 531L cards.
AAO057
Product type
UM-2KS50/ 8DO/RS/MKDS
AAY811
URI of the product
http://www.phoenixcontact.com/product/2900174
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models