Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903739 - FLKM-M12/M/8P/2A/SC043
Bill of material
PHOENIX CONTACT 2903739
MANUID
Product number of the Manufacturer
2903739
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: Spring-cage connection 10-position, connection 2: M12-SAC plugs 8-position (Plug, 8-position, A-coded)
MANUTYPEDESC
Manufacturer Type Description
FLKM-M12/M/8P/2A/SC043
PREVIEW
Preview
INTNO
International product number
4046356762038
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
38 mm
BAA020
height
90 mm
BAH005
rated voltage
24 V
AAF726
rated current
2 A
AAP798
Application standards
DIN EN 50178: 1998-04
AAF040
net weight
0.070 kg
BAB577
depth
60.500 mm
AAT080
Pole number
8
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356762038
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with spring-cage connection terminal blocks and M12-SAC plug, 8-pos.
AAO057
Product type
FLKM-M12/M/8P/2A/SC043
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models