Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905195 - RIF-1-V8/PT/FLK14/OUT
Bill of material
PHOENIX CONTACT 2905195
MANUID
Product number of the Manufacturer
2905195
DESCSHORT
Short Description
System connection
DESCLONG
Long Description
V8 adapter for 8 x RIF-1 relay base, controller: PLC system cabling of output cards, connection 1: Push-in connection 4x, connection 2: IDC/FLK pin strip 1x 14-position, connection 3: Plug-in connection, number of channels: 8, control logic: plusschaltend
MANUTYPEDESC
Manufacturer Type Description
RIF-1-V8/PT/FLK14/OUT
PREVIEW
Preview
INTNO
International product number
4046356946650
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
30 V
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAB392
certificate/approval
cUL Recognized, UL Recognized, CSA
BAF016
width
130.4 mm
BAA020
height
31.9 mm
AAF040
net weight
0.092 kg
BAB577
depth
75 mm
AAT080
Pole number
14
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Plug-in connection
AAM488
type of electrical connection, control side
blade terminal
AAO663
GTIN
4046356946650
AAW338
Manufacturer product designation
System connection
AAU734
Manufacturer product description
V8 adapter for 8 x RIF-1 relay base, controller: PLC system cabling of output cards, connection 1: Push-in connection 4x, connection 2: IDC/FLK pin strip 1x 14-position, connection 3: Plug-in connection, number of channels: 8, control logic: plusschaltend
AAO057
Product type
RIF-1-V8/PT/FLK14/OUT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models