Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906599 - IOA AI/AO/BFI/DS/0.5A/EX
Bill of material
PHOENIX CONTACT 2906599
MANUID
Product number of the Manufacturer
2906599
DESCSHORT
Short Description
Input/output module
DESCLONG
Long Description
Fuse module for VIP I/O-Marshalling base elements with replaceable 0.5 A fuses in the field device supply path and in the signal path. Integrated test points and a disconnect knife enable uninterrupted signal measurement.
MANUTYPEDESC
Manufacturer Type Description
IOA AI/AO/BFI/DS/0.5A/EX
PREVIEW
Preview
INTNO
International product number
4055626295251
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
58
BAF016
width
10.300 mm
BAA020
height
64.200 mm
BAH005
rated voltage
24 V
AAF726
rated current
0.500 A
AAP798
Application standards
IEC 60664, DIN EN 50178
AAF040
net weight
0.073 kg
BAB577
depth
72.900 mm
AAO663
GTIN
4055626295251
AAW338
Manufacturer product designation
Input/output module
AAU734
Manufacturer product description
Fuse module for VIP I/O-Marshalling base elements with replaceable 0.5 A fuses in the field device supply path and in the signal path. Integrated test points and a disconnect knife enable uninterrupted signal measurement.
AAO057
Product type
IOA AI/AO/BFI/DS/0.5A/EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models