Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906609 - TC-D37SUB-DO16-PS-P-UNI
Bill of material
PHOENIX CONTACT 2906609
MANUID
Product number of the Manufacturer
2906609
DESCSHORT
Short Description
Module carrier
DESCLONG
Long Description
Universal Termination Carrier for connecting 16 MINI PSR SIL coupling relays to digital output cards, via D-SUB connector, 37-pos. (1:1 connection)
MANUTYPEDESC
Manufacturer Type Description
TC-D37SUB-DO16-PS-P-UNI
PREVIEW
Preview
INTNO
International product number
4055626117034
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
50 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 60664-1:2008
BAF016
width
147.77 mm
BAA020
height
170 mm
AAF040
net weight
1.192 kg
BAB577
depth
159.5 mm
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626117034
AAW338
Manufacturer product designation
Module carrier
AAU734
Manufacturer product description
Universal Termination Carrier for connecting 16 MINI PSR SIL coupling relays to digital output cards, via D-SUB connector, 37-pos. (1:1 connection)
AAO057
Product type
TC-D37SUB-DO16-PS-P-UNI
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models