Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2979469 - UMK- 8 RM/MR-G24/ 1/PLC
Bill of material
PHOENIX CONTACT 2979469
MANUID
Product number of the Manufacturer
2979469
DESCSHORT
Short Description
Active module
DESCLONG
Long Description
VARIOFACE output module, with 8 miniature relays, 1 N/O contact each, plugged, for 24 V DC (incl. relay)
MANUTYPEDESC
Manufacturer Type Description
UMK- 8 RM/MR-G24/ 1/PLC
PREVIEW
Preview
INTNO
International product number
4017918130374
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
24 V
AAF726
rated current
0.006 A
AAP798
Application standards
EN 61010-2-201, IEC 60664
BAF016
width
56.15 mm
BAA020
height
77 mm
AAF040
net weight
0.117 kg
BAB577
depth
52.5 mm
AAT080
Pole number
14
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918130374
AAW338
Manufacturer product designation
Active module
AAU734
Manufacturer product description
VARIOFACE output module, with 8 miniature relays, 1 N/O contact each, plugged, for 24 V DC (incl. relay)
AAO057
Product type
UMK- 8 RM/MR-G24/ 1/PLC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part