Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1004937 - A/F 25 METER
Bill of material
PHOENIX CONTACT 1004937
MANUID
Product number of the Manufacturer
1004937
DESCSHORT
Short Description
Cover profile
DESCLONG
Long Description
Cover profile, material: Polycarbonate PC, color: transparent
MANUTYPEDESC
Manufacturer Type Description
A/F 25 METER
PREVIEW
Preview
INTNO
International product number
4017918153335
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
25
AAO663
GTIN
4017918153335
AAW338
Manufacturer product designation
Cover profile
AAU734
Manufacturer product description
Flat-ribbon cover, for covering terminal strips, 2 mm thick, 2.5 cm wide, an additional requirement are 2 E/UK end brackets and 2 adjustable VAH cover holders. The max. supply length is 100 cm
AAO057
Product type
A/F 25 METER
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39206100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part