Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3034442 - C-ME 6/2
Bill of material
PHOENIX CONTACT 3034442
MANUID
Product number of the Manufacturer
3034442
DESCSHORT
Short Description
Operating lever
DESCLONG
Long Description
Operating lever, length: 5 mm, width: 16 mm, height: 5 mm, number of positions: 2, color: orange
MANUTYPEDESC
Manufacturer Type Description
C-ME 6/2
PREVIEW
Preview
INTNO
International product number
4046356151818
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4046356151818
AAW338
Manufacturer product designation
Operating lever
AAU734
Manufacturer product description
Operating lever, length: 5 mm, width: 16 mm, height: 5 mm, number of positions: 2, color: orange
AAO057
Product type
C-ME 6/2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés