Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424486 - G-INS-PG9-M68N-PNES-LG
Bill of material
PHOENIX CONTACT 1424486
MANUID
Product number of the Manufacturer
1424486
DESCSHORT
Short Description
Cable gland
DESCLONG
Long Description
Cable gland, material for screw connection: PA, external cable diameter 4 mm ... 8 mm, shielding: no, connecting thread: Pg9, color: lightgrey RAL 7035
MANUTYPEDESC
Manufacturer Type Description
G-INS-PG9-M68N-PNES-LG
PREVIEW
Preview
INTNO
International product number
4055626373164
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
light grey
AAF040
net weight
0.00621 kg
AAC108
Degree of protection (IP), mounted
IP66
BAD656
Without halogens
No
BAB664
material
PA
BAA039
max. operating ambient temperature
100 °C
AAS460
Size of connection thread
Pg9
BAA997
Thread length
8 mm
AAH508
max. sealing range
8 mm
AAH509
min. sealing range
4 mm
AAS485
Counter nut present
No
AAS484
Bend protection present
No
AAS481
Thread type of the cable gland
PG
AAS487
Number of cable feed-throughs
1
AAQ204
Sealing type
Single-orifice seal
AAG623
wrench width 1
19 mm
AAG624
wrench width 2
19 mm
AAO663
GTIN
4055626373164
AAW338
Manufacturer product designation
Cable gland
AAU734
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 4 mm ... 8 mm, shielding: no, connecting thread: Pg9, color: lightgrey RAL 7035
AAO057
Product type
G-INS-PG9-M68N-PNES-LG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models