Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702783 - AXL F DI8/2 24DC 1F
Bill of material
PHOENIX CONTACT 2702783
MANUID
Product number of the Manufacturer
2702783
DESCSHORT
Short Description
Digital module
DESCLONG
Long Description
Axioline F, Digital input module, Digital inputs: 8, 24 V DC, connection technology: 2-conductor, corresponds to standard IEC 61850-3, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
MANUTYPEDESC
Manufacturer Type Description
AXL F DI8/2 24DC 1F
PREVIEW
Preview
BAG975
degree of protection
IP20
AAM479
supported protocol
other bus systems
AAP798
Application standards
Electrostatic discharge (ESD) EN 61000-4-2/IEC 61000-4-2, Electromagnetic fields EN 61000-4-3/IEC 61000-4-3, Fast transients (burst) EN 61000-4-4/IEC 61000-4-4, Transient overvoltage (surge) EN 61000-4-5/IEC 61000-4-5, Conducted interference EN 61000-4-6/IEC 61000-4-6
BAF016
width
53.600 mm
BAA020
height
126.540 mm
BAB577
depth
52.550 mm
AAF040
net weight
0.221 kg
BAD831
Design of electrical connection
Push-in connection
BAD304
Bearing track assembly possible
Yes
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
NONE
BAH319
Design of digital output
without
BAC065
Input voltage, type
DC
BAD722
suitable for safety functions
No
AAO502
Number of HW interfaces serial RS485
0
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO503
Number of HW interfaces serial TTY
0
AAO507
Number of HW interfaces, other
0
AAO504
Number of HW interfaces USB
0
AAO505
Number of HW interfaces Wireless
0
BAD087
Corresponding operating medium (Ex ia)
No
BAD088
Corresponding operating medium (Ex ib)
No
BAD293
Front installation possible
No
BAD296
Rack-assembly possible
No
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD669
System components present
Yes
AAB728
IO-link master present
No
AAM271
wall mounting/direct mounting possible
No
BAC753
Min. delay time with change of signal
0 ms
BAD046
Max. delay time with change of signal
0 ms
AAC031
min. permissible voltage at input
-5 V
AAB915
max. permissible voltage at input
5 V
AAP610
Number of outputs, digital
0
AAP508
Number of inputs, digital
8
BAD403
Optical interface present
No
AAM484
digital inputs, configurable
No
AAM485
digital outputs, configurable
No
AAX080
delay time parameterizable
No
BAC214
Input current for state 1
0.003 mA
AAO663
GTIN
4055626320540
AAW338
Manufacturer product designation
Digital module
AAU734
Manufacturer product description
Axioline F, Digital input module, Digital inputs: 8, 24 V DC, connection technology: 2-conductor, corresponds to standard IEC 61850-3, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
AAO057
Product type
AXL F DI8/2 24DC 1F
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626320540
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389091
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models